| Product Name |
Eaton's Crouse-Hinds series Capri UNICAP cable gland
|
| Catalog Number |
CAP453272
|
| Product Length/Depth |
47.5 mm
|
| Product Height |
51.5 mm
|
| Product Width |
47.5 mm
|
| Product Weight |
211.5 g
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
IEC
NEC/CEC |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
Non-fitted locknut
|
| Material |
Polyamide
|
| Cable range (min/max) |
18-25
|
| Gland type |
Non-armoured
|
| Protection type |
Industrial
|
| Thread Size |
M32
|
| Thread type |
Metric
|