下载文档 () / 20
动力,因我们而不同*

CAP567129

Eaton Crouse-Hinds series Capri earth tag, 316L stainless steel, M40 ISO

常用规格

Product Name
Eaton's Crouse-Hinds series Capri earth tag
Catalog Number
CAP567129
Product Length/Depth
1.5 mm
Product Height
86.5 mm
Product Width
54 mm
Product Weight
21.4 g

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
316L stainless steel
Thread Size
M40
Thread type
ISO

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。