Eaton Crouse-Hinds series CB clampback/spacer
CB12 HDG

CB12 HDG

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 6"
CB12 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB12 HDG
UPC
662277059640
Product Weight
21.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
Malleable iron
Conduit type
EMT and Rigid/IMC
Trade size
6"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.