| Product Name |
Eaton pringle bolted pressure contact switch
|
| Catalog Number |
CB1633T120240E
|
| UPC |
786689877439
|
| Product Length/Depth |
16 in
|
| Product Height |
28 in
|
| Product Width |
24 in
|
| Product Weight |
175 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
1600A
|
| Feed type |
Top
|
| Number of poles |
Three-pole
|
| Voltage rating |
240V
|
| Control voltage |
120 V
|
| Fuse configuration |
Top feed
|
| Number of wires |
Three-wire
|
| Protection |
FUSIBLE
|