| Product Name |
Eaton pringle bolted pressure contact switch
|
| Catalog Number |
CB2533B120208E
|
| UPC |
786689877521
|
| Product Length/Depth |
16 in
|
| Product Height |
28 in
|
| Product Width |
24 in
|
| Product Weight |
175 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
2500A
|
| Feed type |
Bottom
|
| Number of poles |
Three-pole
|
| Voltage rating |
208 V
|
| Control voltage |
120 V
|
| Fuse configuration |
Bottom feed
|
| Number of wires |
Three-wire
|
| Protection |
FUSIBLE
|