Eaton Crouse-Hinds series CB clampback/spacer
CB5 HDG

CB5 HDG

Eaton Crouse-Hinds series CB clampback/spacer, EMT and rigid/IMC, Malleable iron, Hot dip galvanized finish, 1-1/2"
CB5 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CB clampback/spacer
Catalog Number
CB5 HDG
UPC
662277038744
Product Length/Depth
3.81 in
Product Height
0.81 in
Product Width
1.88 in
Product Weight
0.18 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
EMT and Rigid/IMC
Trade size
1-1/2"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.