下载文档 () / 20
动力,因我们而不同*

CBA1600YXN

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Electroless nickel plating, M50 Metric, Type A

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA1600YXN
Product Length/Depth
17 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.244 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68
Type
Type A
Material
Brass
Plating
Electroless nickel
Thread Size
M50
Thread type
Metric

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。