| Product Name |
Eaton PDU cable
|
| Catalog Number |
CBL351-10
|
| UPC |
786689783839
|
| Product Height |
120 in
|
| Product Weight |
6 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| Type |
ePDU Cable
|
| Package contents |
CBL351-10 Power Cord, 8600VA 208/120V WYE 3-Phase, 10 ft. (3.05 m)
|
| Input connection |
Universal
|