| Product Name |
Eaton PDU cable
|
| Catalog Number |
CBL362-10
|
| UPC |
786689783907
|
| Product Height |
120 in
|
| Product Weight |
10 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| Type |
ePDU Cable
|
| Package contents |
CBL362-10 Power Cord, 11500VA 240V Single-Phase, 10 ft. (3.05 m)
|
| Input connection |
Universal
|