下载文档 () / 20
动力,因我们而不同*

CCL1755035C50E

Eaton Crouse-Hinds series HPLN LED light fixture, 5700K color temp, 175W-250W HID equivalent, No guard, Glass globe, 9000 lm, 137 lm/W, Copper-free alum, Ceiling mt, Wide beam, >0.95 PF, 4kV surge, 25 mm, 100-240 Vac, 127-250 Vdc, 70W

常用规格

Product Name
Eaton's Crouse-Hinds series HPLN LED light fixture
Catalog Number
CCL1755035C50E
Product Length/Depth
302 mm
Product Height
265 mm
Product Width
275 mm
Product Weight
11 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
IECEx/ATEX hazardous rating
Zone 1
Ingress protection (IP) ratings
IP66
Color temperature
5700K
Equivalent luminaire
175W-250W HID
Guard type
No guard
Lens material
Tempered and impact resistant glass
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
>0.95
Trade size
25 mm
Lumens
9000
Wattage
70W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
137
Special features
4kV surge
Voltage rating
100-240 Vac, 127-250 Vdc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。