下载文档 () / 20
动力,因我们而不同*

CCP15034DE RS

Eaton Crouse-Hinds series PowerMate CCP plug, 150A, 1.250-2.190", Three-wire, four-pole, Style 2, Copper-free aluminum, Reverse service, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP15034DE RS
UPC
662276277458
Product Length/Depth
10.8 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
2.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Reverse service
Amperage Rating
150A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
1.250-2.190"
Material
Copper-free aluminum

导出产品规格