下载文档 () / 20
动力,因我们而不同*

CCP20034CD RS

Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 0.875-1.906", Three-wire, four-pole, Style 2, Copper-free aluminum, Reverse service, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP20034CD RS
UPC
662276364851
Product Length/Depth
13.25 in
Product Height
7.5 in
Product Width
7.5 in
Product Weight
12.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Reverse service
Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.906"
Material
Copper-free aluminum

导出产品规格