下载文档 () / 20
动力,因我们而不同*

CCP3034BC P4

Eaton Crouse-Hinds series PowerMate CCP plug, 30A, 0.390-1.375", Three-wire, four-pole, Style 2, Copper-free aluminum, Special polarity, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP3034BC P4
UPC
662276277366
Product Length/Depth
6.5 in
Product Height
2.31 in
Product Width
2.31 in
Product Weight
2.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Special polarity
Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.390-1.375"
Material
Copper-free aluminum

导出产品规格