下载文档 () / 20
动力,因我们而不同*

CCP6044BC RS

Eaton Crouse-Hinds series PowerMate CCP plug, 60A, 0.440-1.375", Four-wire, four-pole, Style 1, Copper-free aluminum, Reverse service, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP6044BC RS
UPC
662276277137
Product Length/Depth
8.17 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
2.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Reverse service
Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.440-1.375"
Material
Copper-free aluminum

导出产品规格