Eaton Crouse-Hinds series CD drain
CD2 SA

CD2 SA

Eaton Crouse-Hinds series CD drain, Copper-free aluminum, 3/4"
CD2 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CD drain
Catalog Number
CD2 SA
UPC
782274058825
Product Length/Depth
1.5 in
Product Height
2.01 in
Product Width
1.5 in
Product Weight
0.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.