下载文档 () / 20
动力,因我们而不同*

CDR1044 P4

Eaton Crouse-Hinds series PowerMate CDR receptacle, 100A, Four-wire, four-pole, Style 1, Copper-free aluminum, Special polarity, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR1044 P4
UPC
662276277335
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Special features
Special polarity
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。