| Product Name |
Eaton Crouse-Hinds series CF external operating button
|
| Catalog Number |
CF705 K1 RED
|
| UPC |
782274773070
|
| Product Length/Depth |
1 in
|
| Product Height |
1.25 in
|
| Product Width |
1 in
|
| Product Weight |
0.2 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Color |
Red
|
| Used with |
EMP, single operator FS, EFS and EFS-previous design with aluminum guards
|