| Product Name |
Eaton Crouse-Hinds series CF external operating button
|
| Catalog Number |
CF859 K1 SP
|
| UPC |
782274773308
|
| Product Length/Depth |
1 in
|
| Product Height |
1.25 in
|
| Product Width |
1 in
|
| Product Weight |
0.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Indicating plate markings |
Stop
|
| Used with |
MC, EFS and EFD-current design with nylon guards
|