| Product Name |
Eaton Crouse-Hinds series CF external operating button kit
|
| Catalog Number |
CF859 K10
|
| UPC |
782274965420
|
| Product Length/Depth |
1 in
|
| Product Height |
1.25 in
|
| Product Width |
1 in
|
| Product Weight |
0.15 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Color |
Black, Red, Green
|
| Special features |
10 buttons - 6 black, 1 red, 1 green, 1 red STOP, 1 green START
|
| Used with |
MC, EFS and EFD-current design with nylon guards
|