下载文档 () / 20
动力,因我们而不同*

CFA2400YXN

Eaton Crouse-Hinds series Raxton CF stopping plug, Brass, Electroless nickel plating, PG16, Type B

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton CF stopping plug
Catalog Number
CFA2400YXN
Product Length/Depth
17 mm
Product Height
22.5 mm
Product Width
22.5 mm
Product Weight
0.067 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68
Type
Type B
Material
Brass
Plating
Electroless nickel
Thread Size
PG16
Thread type
PG

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。