Eaton Crouse-Hinds series CG color-coded cord grip
CG100 560SA

CG100 560SA

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, Straight, Aluminum, 1"
CG100 560SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 560SA
UPC
662277037396
Product Length/Depth
1.75 in
Product Height
1.33 in
Product Width
1.33 in
Product Weight
0.06 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
NEMA Rating
4
Cable range (min/max)
0.45-0.56"
Color
Green
Connector type
Straight
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.