Eaton Crouse-Hinds series CG color-coded cord grip
CG100 750

CG100 750

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Orange, Straight, Steel, 1"
CG100 750 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 750
UPC
784564001054
Product Length/Depth
1.75 in
Product Height
1.33 in
Product Width
1.33 in
Product Weight
0.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
4
Cable range (min/max)
0.65-0.75"
Color
Orange
Connector type
Straight
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.