Eaton Crouse-Hinds series CG color-coded cord grip
CG100 950SA

CG100 950SA

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.85-0.95", Gray, Straight, Aluminum, 1"
CG100 950SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG100 950SA
UPC
662277037433
Product Length/Depth
1.88 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
NEMA Rating
4
Cable range (min/max)
0.85-0.95"
Color
Gray
Connector type
Straight
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.