Eaton Crouse-Hinds series CG color-coded cord grip
CG10045 560

CG10045 560

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, 45° angle, Steel, 1"
CG10045 560 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG10045 560
UPC
784564003065
Product Length/Depth
2.91 in
Product Height
2.47 in
Product Width
2.47 in
Product Weight
0.68 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
4
Cable range (min/max)
0.45-0.56"
Color
Green
Connector type
45° angle
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.