Eaton Crouse-Hinds series CG color-coded cord grip
CG10090 950

CG10090 950

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.85-0.95", Gray, 90° angle, Steel, 1"
CG10090 950 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG10090 950
UPC
784564003164
Product Length/Depth
2.75 in
Product Height
3 in
Product Width
3 in
Product Weight
0.68 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
4
Cable range (min/max)
0.85-0.95"
Color
Gray
Connector type
90° angle
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.