Eaton Crouse-Hinds series CGB cable gland
CGB117 SA

CGB117 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.375-0.437", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 1/2" NPT
CGB117 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB117 SA
UPC
782274100678
Product Length/Depth
1.63 in
Product Height
0.97 in
Product Width
0.97 in
Product Weight
0.06 lb

产品规格

Cable type
Non-armoured
Tray cable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
NEMA Rating
3R
4X
Cable range (min/max)
0.375-0.437"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
1/2"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.