Eaton Crouse-Hinds series CGB cable gland
CGB192 SA

CGB192 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.125-0.250", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 1/2" NPT
CGB192 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB192 SA
UPC
782274100685
Product Length/Depth
2.02 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.084 lb

产品规格

Cable type
Tray cable
Non-armoured
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
NEMA Rating
3R
Cable range (min/max)
0.125-0.250"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
1/2"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.