Eaton Crouse-Hinds series CGB cable gland
CGB194 SG

CGB194 SG

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.375-0.500", Non-armoured and tray cable, Non-armoured, Steel, General purpose, Sealing gasket and locknut, 1/2" NPT
CGB194 SG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB194 SG
UPC
782274098333
Product Length/Depth
2.02 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.21 lb

产品规格

Cable type
Tray cable
Non-armoured
Special features
Sealing gasket and locknut
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
3R
4
Cable range (min/max)
0.375-0.500"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
1/2"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.