知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB2-050-0-SG

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.180-0.250", Non-armoured and tray cable, Non-armoured, Steel, General purpose, Sealing gasket and locknut, one bushing, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB2-050-0-SG
UPC
662277174350
Product Length/Depth
2.39 in
Product Height
1.16 in
Product Width
1.16 in
Product Weight
0.331 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured and tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.180-0.250"
Material
Steel
Special features
Sealing gasket and locknut, one bushing

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。