知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB2-075-0-SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.180-0.250", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, One bushing, 3/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB2-075-0-SA
UPC
662277174275
Product Length/Depth
2.4 in
Product Height
1.16 in
Product Width
1.16 in
Product Weight
0.136667 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4X

Product specifications

Protection type
General purpose
Cable type
Non-armoured and tray cable
Gland type
Non-armoured
Thread Size
3/4"
Thread type
NPT
Cable range (min/max)
0.180-0.250"
Material
Aluminum
Special features
One bushing

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。