知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB2014

Eaton Crouse-Hinds series CGB1013 portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.375-0.500", General purpose, 3/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB1013 portable cord connector
Catalog Number
CGB2014
UPC
782274746418
Product Length/Depth
1.63 in
Product Height
1.05 in
Product Width
1.05 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
3/4"
Thread type
NPT
Outer sheath (min/max)
0.375-0.500"
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。