Eaton Crouse-Hinds series CGB cable gland
CGB292

CGB292

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.125-0.250", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 3/4" NPT
CGB292 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB292
UPC
782274132204
Product Length/Depth
2 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.25 lb

产品规格

Cable type
Non-armoured
Tray cable
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
NEMA Rating
3R
Cable range (min/max)
0.125-0.250"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
3/4"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.