知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB3893

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.250-0.375", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 3/8" NPT, Form B

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB3893
UPC
782274137803
Product Length/Depth
1.85 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Protection type
General purpose
Cable type
Tray cable
Non-armoured
Gland type
Non-armoured
Thread Size
3/8"
Thread type
NPT
Cable range (min/max)
0.250-0.375"
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。