知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB5911 SG

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 1.188-1.375", Non-armoured and tray cable, Non-armoured, Steel, General purpose, Sealing gasket and locknut, 1-1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB5911 SG
UPC
782274419671
Product Length/Depth
3.27 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4

Product specifications

Protection type
General purpose
Cable type
Tray cable
Non-armoured
Gland type
Non-armoured
Thread Size
1-1/2"
Thread type
NPT
Cable range (min/max)
1.188-1.375"
Material
Steel
Special features
Sealing gasket and locknut

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。