知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB6913

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 1.375-1.625", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB6913
UPC
782274140100
Product Length/Depth
3.44 in
Product Height
3 in
Product Width
3 in
Product Weight
2.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
2"
Thread type
NPT
Cable range (min/max)
1.375-1.625"
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。