知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB6915 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 1.625-1.875", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB6915 SA
UPC
782274256238
Product Length/Depth
3.44 in
Product Height
3 in
Product Width
3 in
Product Weight
0.96 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
2"
Thread type
NPT
Cable range (min/max)
1.625-1.875"
Material
Aluminum

导出产品规格