知识搜索
下载文档 () / 20

CGB8920 SA

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 2.188-2.500", Non-armoured and tray cable, Non-armoured, Aluminum, General purpose, 3" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB8920 SA
UPC
782274199696
Product Length/Depth
4.06 in
Product Height
3.88 in
Product Width
3.88 in
Product Weight
1.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
3"
Thread type
NPT
Cable range (min/max)
2.188-2.500"
Material
Aluminum

导出产品规格