知识搜索
下载文档 () / 20
动力,因我们而不同*

CGB:4322A

Eaton Crouse-Hinds series CGB cable gland replacement body, Used with CGB498, CGB499, CGB4911 cable glands

常用规格

Product Name
Eaton Crouse-Hinds series CGB cable gland replacement body
Catalog Number
CGB:4322A
UPC
782274047645
Product Length/Depth
4.5 in
Product Height
3.13 in
Product Width
3.88 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
CGB498 cable glands
CGB499 cable glands
CGB4911 cable glands

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。