Eaton Crouse-Hinds series CGBS portable cord connector
CGBS1013

CGBS1013

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.312-0.437", Explosionproof, 1/2" NPT
CGBS1013 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS1013
UPC
782274141114
Product Length/Depth
5.25 in
Product Height
0.44 in
Product Width
0.44 in
Product Weight
0.48 lb

产品规格

Cable type
Non-armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Gland type
Portable cord connector
Outer sheath (min/max)
0.312-0.437"
Protection type
Explosion-proof
Thread Size
1/2"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.