知识搜索
下载文档 () / 20
动力,因我们而不同*

CGBS3015

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.500-0.625", Explosionproof, 1" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS3015
UPC
782274142609
Product Length/Depth
2.88 in
Product Height
0.63 in
Product Width
0.63 in
Product Weight
0.61 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
1"
Thread type
NPT
Outer sheath (min/max)
0.500-0.625"
Material
Steel

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。