Eaton Crouse-Hinds series CGBS portable cord connector
CGBS4018

CGBS4018

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.875-1.000", Explosionproof, 1-1/4" NPT
CGBS4018 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS4018
UPC
782274142906
Product Length/Depth
3.5 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
1.3 lb

产品规格

Cable type
Non-armoured
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Gland type
Portable cord connector
Outer sheath (min/max)
0.875-1.000"
Protection type
Explosion-proof
Thread Size
1-1/4"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.