知识搜索
下载文档 () / 20
动力,因我们而不同*

CGBS4019

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 1.000-1.188", Explosionproof, 1-1/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS4019
UPC
782274143002
Product Length/Depth
3.56 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
1.22 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
1-1/4"
Thread type
NPT
Outer sheath (min/max)
1.000-1.188"
Material
Steel

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。