知识搜索
下载文档 () / 20
动力,因我们而不同*

CGE2-050-0-SG

Eaton Crouse-Hinds series CGE cable gland, Cable range min/max: 0.180-0.500", Non-armoured and tray cable, Non-armoured, Feraloy iron alloy, General purpose, Sealing gasket and locknut, three bushings, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series CGE cable gland
Catalog Number
CGE2-050-0-SG
UPC
662277174572
Product Length/Depth
3.04 in
Product Height
1.16 in
Product Width
2.02 in
Product Weight
0.291 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured and tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.180-0.500"
Material
Feraloy iron alloy
Special features
Sealing gasket and locknut, three bushings

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。