下载文档 () / 20
动力,因我们而不同*

CH127-1

Eaton's Bussmann series 1-Pole fuse holder, rated at 63 Amps, 1500 Va.c./V d.c., suitable for FWK 20 x 127 mm fuse links

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
CH127-1
UPC
051712631396
Product Length/Depth
201 mm
Product Height
104 mm
Product Width
48 mm
Product Weight
374 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
63 A
Voltage rating
1500 V
Type
Fuse accessory
Application
fuse-links FWK, FWS, FWL, SRC750
Suitable for
SD1-D Single pole NH Fuse base

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。