Eaton's Bussmann series, 1-Pole modular fuse holder, rated at 690 V a.c./750 V d.c. (IEC), 700 V a.c. (UL), 50 Amps (IEC and UL), fitted with a microswitch, suitable for 14 x 51 mm Cylindrical fuses
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
| Catalog Number |
CH141DMSU-F-SG
|
| Product Length/Depth |
76 mm
|
| Product Height |
102 mm
|
| Product Width |
27 mm
|
| Product Weight |
45 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
EAC IEC 60269-1 UL Listed File E14853 |
| Used with |
C14G, C14M, FW-A14F fuses
|
| Amperage Rating |
50 A
|
| Number of poles |
Single-pole
|
| Width in number of modular spacings |
1.5
|
| Built-in depth |
51.5 mm
|
| Fitted with: |
microswitch
|
| Fuse size |
14 x 51 mm
|
| Operating temperature details |
-20°C to +70°C
|
| Voltage rating at AC |
690 V a.c. (IEC) and 700 V a.c. (UL)
|
| Voltage rating at DC |
750 V d.c. (IEC)
|
| Fuse type |
C14G
C14M |
| Lockable |
Yes
|
| Accessories |
JV-L Multipole connector kit, CH14-CTP IP20 Protection accessory
|
| Torque rating |
Max 3.5 Nm
|
| Concurrently switching N-neutral |
No
|
| Material |
Polyester
|
| Optical defect indication |
No
|
| Mounting method |
DIN rail
2 x M4 Panel mounting screws |
| Degree of protection |
IP20
|
| Voltage rating |
690 V
|
| Type |
Fuse holder
|
| Application |
Industrial and Commercial applications
|
| Model |
CH14
|