下载文档 () / 20
动力,因我们而不同*

CH221DI-48U

Eaton's Bussmann series 1-Pole modular fuse holder, rated at 48 V d.c. (IEC and UL) , 125 Amps (IEC), fitted with a LED indicator, suitable for 22 x 58 mm Cylindrical fuses

常用规格

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH221DI-48U
UPC
051712685054
Product Length/Depth
77 mm
Product Height
123 mm
Product Width
71 mm
Product Weight
139.667 g
Compliances
CE
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853

产品规格

Used with
C22G, C22M, FWP-(amps)A22F fuses
Number of poles
One-pole
Fitted with:
LED Indicator
Fuse size
22 x 58 mm
Operating temperature details
-20ºC to +70ºC
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
1000 V d.c. (IEC)
Fuse type
C22G
C22M
Accessories
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
Torque rating
Min 4 Nm/ Max 5 Nm
Construction size
Other
Material
Polyester
Optical defect indication
Yes
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Application
Industrial and Commercial applications
Model
CH22

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。