下载文档 () / 20
动力,因我们而不同*
即将停产

CH90-24MCC-FW

Eaton Wheelock CH Chime strobe, ceiling, white, FIRE, 15/30/75/95 cd, indoor

常用规格

Product Name
Eaton Wheelock CH chimes and chime strobes
Catalog Number
CH90-24MCC-FW
UPC
786697131684
Product Length/Depth
2.7 in
Product Height
7.26 in
Product Width
7.26 in
Product Weight
1.714 lb
Compliances
Not Applicable

产品规格

Compliance and standards
UL
CSFM
FCC
ULC
Mounting Method
Ceiling
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.065/0.105/0.189/0.249
Audible current
0.022 mA
Sound Level (dBA)
78
Frequency response - max
890 Hz
Frequency response - min
890 Hz
Lettering
FIRE
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) maximum humidity of 93%
Indoor/outdoor
Indoor
Candela settings
15 cd
95 cd
30 cd
75 cd
Voltage
16 - 33V (DC or FWR)
Tones
1Hz, 2Hz, Coded, Temporal Code 3 (T3) operating modes

导出产品规格