下载文档 () / 20
动力,因我们而不同*

CHFQ215

Eaton 3/4" Thermal magnetic circ breakers,Type CHFQ 3/4-Inch, 15 A,10 kAIC, 2-poles,120/240V, #14-8, (2) #14-10 AWG Cu/Al,Type CH Loadcenters

常用规格

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHFQ215
UPC
629113000150
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
1.96 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires one 3/4-inch (19.1 mm) space.

产品规格

Used with
Type CH Loadcenters
Voltage rating
120/240 V
Circuit breaker type
CH
Main circuit breaker
CHQ
Number of poles
Single-pole

导出产品规格