知识搜索
下载文档 () / 20
动力,因我们而不同*

CHGN8

Eaton Crouse-Hinds series CHGN ground nut, Zinc, 3"

常用规格

Product Name
Eaton Crouse-Hinds series CHGN ground nut
Catalog Number
CHGN8
UPC
662277008457
Product Length/Depth
4.19 in
Product Height
1.08 in
Product Width
4.19 in
Product Weight
0.29 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3"
Material
Zinc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。