知识搜索
下载文档 () / 20
动力,因我们而不同*

CHICO A4

Eaton Crouse-Hinds series Chico A sealing compound, 23 Cu In, Includes 1 oz. Chico X fiber

常用规格

Product Name
Eaton Crouse-Hinds series Chico A sealing compound
Catalog Number
CHICO A4
UPC
782274170459
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
5 in
Product Weight
1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1

Product specifications

Compound volume
23 cu in
Special features
Includes 1 oz. Chico X fiber

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。